Prospector Poppet Series, 3/2 NC valve, air/spring return, 1-1/4" NPT ports

Item: C1037H-A1
  • Durable, robust construction
  • 1/2" ports (PTF threads)
Operation:3/2
Function:Multi-Directional
Actuation:Air/Spring
Port size:1-1/4" NPT

Technical Details

AttributeValue
Media:Compressed air;Vacuum
Port size:1-1/4" NPT
Operation:3/2
Actuation:Air/Spring
Function:Multi-Directional
Pilot:External
Air pilot ports:1/8" NPTF
Mounting:Through holes in valve body;Through holes in sub-base
Elastomers:Nitrile rubber
Body:Aluminum alloy
Operating temperature:-20 ... 120 °F
Operating temperature:-29 ... 49 °C
Operating pressure:0 ... 300 psi
Series:Prospector

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov