Nugget 200 Series 3/2 air actuated/spring return 3/8" NPT ported valve

Item: K41EA00KS1KA2
    Operation:3/2
    Function:Normally closed
    Actuation:Air/Spring
    Port size:3/8" NPT
     
    Dispatch Date:  
    Lead Time:  
    Dont forget you'll need these accessories

    Technical Details

    Port size:3/8" NPT
    Operation:3/2
    Actuation:Air/Spring
    Function:Normally closed
    Air pilot ports:1/8" PTF
    Flow coefficient:1.67 Cv
    Operating pressure:4.91 ... 150 psi
    usstock:134

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov