Nugget 200 Series 120Vac 5/3 locking solenoid actuated/solenoid actuated 1/4" NPT ported valve

Item: K81DA00KV0KV0
    Connector type:Cable grip
    Electrical connection:22mm Industrial standard
    Operation:5/3
    Function:APB (All Ports Blocked)
    Actuation:Sol/Sol
    Port size:1/4" NPT
    Voltage:120Vac
     
    Dispatch Date:  
    Lead Time:  

    Buy from Norgren


    Dont forget you'll need these accessories

    Accessories

    Solenoid operator, internal pilot, with locking override

    Item:KV0
    Connector type:Cable grip
    Electrical connection:22mm Industrial standard
    Manual override:Locking

    Silencers

    Technical Details

    Port size:1/4" NPT
    Operation:5/3
    Actuation:Sol/Sol
    Function:APB (All Ports Blocked)
    Voltage:120Vac
    Connector type:Cable grip
    Flow coefficient:1.67 Cv
    Operating pressure:15 ... 150 psi
    Electrical connection:22mm Industrial standard

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov