L22 Series, stainless steel, oil-fog lubricator, 1/2" NPT ports, closed bowl

Item: L22-405-OP8A
  • Materials meet NACE* recommendations (MR-0175, 2002 revision) * National Association of Corrosion Engineers – recognised oilfield recommendation for resistance to sulphide stress cracking common in well-head and other corrosive environments
  • 25 μm filter element as standard
  • Orientable metal bowls with sightglasses
Port size:1/2" NPT
Drain type:Closed bowl
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:1/2" NPT
Drain type:Closed bowl
Fog type:Oil fog
Relieving/Non-relieving:Relieving
Flow:102 SCFM
Flow:48 dm3/s
Standard:NACE MR-0175, 2002 revision
Bowl:Stainless steel
Elastomers:Synthetic rubber
Body:Stainless steel
Port connections:1/2" NPTF
Operating temperature:0 ... 175 °F
Operating temperature:-20 ... 80 °C
usstock:32

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov