Nugget 500 Series 120Vac 5/2 non-locking solenoid actuated/spring return 1/2" NPT ported valve

Item: MN01CGA35AJJA
  • High Flow
  • Low Power
  • Solenoid and Air Pilot
  • Wide range of voltages
Connector type:Cable grip
Electrical connection:22mm Industrial standard
Operation:5/2
Actuation:Sol/Spring
Manual override:Non-Locking
Port size:1/2" NPT
Voltage:120Vac
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:1/2" NPT
Operation:5/2
Actuation:Sol/Spring
Voltage:120Vac
Pilot:Internal
Manual override:Non-Locking
Connector type:Cable grip
Operating temperature:-20 ... 120 °F
Flow coefficient:5.00 Cv
Operating pressure:40 ... 150 psi
Electrical connection:22mm Industrial standard

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov