Nugget 500 Series 120Vac 5/3 APB non-locking solenoid actuated/solenoid actuated 1/2" NPT ported valve

Item: MN03CGA25FJJA
  • High Flow
  • Low Power
  • Solenoid and Air Pilot
  • Wide range of voltages
Connector type:Cable grip
Electrical connection:22mm Industrial standard
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Non-Locking
Port size:1/2" NPT
Voltage:120Vac

Technical Details

AttributeValue
Media:Compressed air
Port size:1/2" NPT
Operation:5/3
Actuation:Sol/Sol
Function:APB (All Ports Blocked)
Voltage:120Vac
Pilot:Internal
Manual override:Non-Locking
Connector type:Cable grip
Operating temperature:-20 ... 120 °F
Flow coefficient:5.00 Cv
Operating pressure:20 ... 150 psi
Electrical connection:22mm Industrial standard

Accessories

Accessories

Fittings

90° Swivel Elbow, 1/2" tube O/D, 1/2" NPT thread

Item:C24470748
Shape:Elbow
O/D Tube:1/2
Thread:1/2" NPT
 StockedQuantity

Service kits

Silencers

Porous plastic muffler, 1/2" NPT thread

Item:C/S4
Materials:Polyethelene
Thread:1/2" NPT
 StockedQuantity

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov