Nugget 500 Series 120Vac 5/3 APB non-locking solenoid actuated/solenoid actuated 3/4" NPT ported valve

Item: MN03CHA25FJJA
  • High Flow
  • Low Power
  • Solenoid and Air Pilot
  • Wide range of voltages
Media:Compressed air
Port size:3/4" NPT
Operation:5/3
Actuation:Sol/Sol
Function:APB (All Ports Blocked)
Voltage:120Vac

Technical Details

AttributeValue
Media:Compressed air
Port size:3/4" NPT
Operation:5/3
Actuation:Sol/Sol
Function:APB (All Ports Blocked)
Voltage:120Vac
Pilot:Internal
Manual override:Non-Locking
Connector type:Cable grip
Operating temperature:-20 ... 120 °F
Flow coefficient:5.00 Cv
Operating pressure:20 ... 150 psi
Electrical connection:22mm Industrial standard

Accessories

Accessories

Service kits

Silencers

Porous plastic muffler, 3/4" NPT thread

Item:C/S6
Materials:Polyethelene
Thread:3/4" NPT

Quietaire Series, sintered bronze muffler, 3/4" NPT male thread

Item:MS006A
Thread:3/4" NPT
Hex (inch):1-1/16"
 StockedQuantity

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov