IMI Norgren NBLP Series Vacuum Cup - 3 Bellows, 1.97 OD, Red Silicone

Item: NBLP050SI40SD
    Materials:Silicone
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-40 ... 392 °F
    Diameter:1.97"
    Surface area:3.048"
    Materials:Silicone
    Cup Shape:Round
    Cup Style:Bellows
    Material Type:Red Silicone
    Oil Resistance:Fair
    Wear Resistance:Fair
    Number of convolutions:3.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov