Material Transfer Pump 1.25" I.D.

Item: NDF126-VSES-M01
  • Easily transfer a wide variety of materials
  • Efficient – instant on and off, for low operating costs
  • Fast response – installs close to vacuum point
  • Easy to install – connect tubing to the vacuum and exhaust ports, and supply compressed air
  • Safe operation – no electricity needed at the pump
  • Ideal for adverse operating conditions
Maximum vacuum level:4.5 "Hg
Maximum flow:245.0 SCFM

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
Body:Anodized aluminum
Operating temperature:-100 ... 400 °F
Operating temperature:-73 ... 204 °C
Maximum vacuum level:4.5 "Hg
Air Supply Port Size:3/8" NPTF
Series:NDF

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov