NFG Series Vacuum Cup - Flat, 4.72 OD, NBR

Item: NFG120NB55
    Materials:NBR

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-4 ... 230 °F
    Diameter:4.72"
    Surface area:17.497"
    Materials:NBR
    Cup Shape:Round
    Cup Style:Flat
    Oil Resistance:Very Good
    Wear Resistance:Very Good
    Number of convolutions:0.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov