Cylindrical Vacuum Pump - 28"Hg w/NST8B Silencer

Item: NJSM-350-S11M01
    Port size:1/2" ISO G
    Maximum vacuum level:28.0 "Hg
    Maximum flow:28.0 SCFM
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
    Port size:1/2" ISO G
    Body:Anodized aluminum
    Operating temperature:-100 ... 400 °F
    Operating temperature:-73 ... 204 °C
    Maximum vacuum level:28.0 "Hg
    Air Supply Port Size:G1/2
    Series:NJ Max Series

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov