Cylindrical Vacuum Pump - Mini 28"Hg w/NST4 Silencer

Item: NJSM-90M-S05M01
  • Durable – rugged aluminum body construction
  • Strong hold – powerful vacuum up to 28”Hg [948mbar]
  • Fast response – mounts in-line, close to vacuum point - no delay due to long plumbing lines
  • Efficient – minimal air consumption, provides instantaneous vacuum as needed
  • Safe operation – no electricity needed
  • Reliable operation – straightthrough design with no moving parts
Port size:1/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:1.2 SCFM
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
Port size:1/8" ISO G
Body:Anodized aluminum
Operating temperature:-100 ... 400 °F
Operating temperature:-73 ... 204 °C
Maximum vacuum level:28.0 "Hg
Air Supply Port Size:G1/8
Series:NJ Min Series

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov