IMI Norgren NSB Series Vacuum Cup - Bellows, 2.09 OD, Conductive Silicone

Item: NSB050CS55
    Materials:Silicone
     
    Dispatch Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-22 ... 356 °F
    Diameter:2.09"
    Surface area:3.431"
    Materials:Silicone
    Cup Shape:Round
    Cup Style:Bellows
    Material Type:Conductive Silicone
    Oil Resistance:Fair
    Wear Resistance:Fair
    Number of convolutions:1.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov