NSG Series Vacuum Cup - Flat, 1.18 OD, White Silicone

Item: NSG030WS50
    Materials:Silicone
     
    Dispatch Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:-40 ... 392 °F
    Diameter:1.18"
    Surface area:1.094"
    Materials:Silicone
    Cup Shape:Round
    Cup Style:Flat
    Material Type:White Silicone
    Oil Resistance:Fair
    Wear Resistance:Fair
    Number of convolutions:0.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov