Spring Leveler Block 2.80" Stroke Series 2

Item: NSLB40-2-280
    Port size:1/8" NPT
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
    Port size:1/8" NPT
    Length:7.41"
    Travel Length:2.80"
    Series:NSLB

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov