Spring Leveler Block 1.20" Stroke Series 2

Item: NSLB40M-2-120
    Port size:1/8" ISO G

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
    Port size:1/8" ISO G
    Length:108.50mm
    Travel Length:30.50mm
    Series:NSLB

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov