Silencer 3/4" NPTM

Item: NST12C
  • Reliable – straight through design – non-clogging
  • Maximize performance – silences pneumatic equipment without back pressure
  • Increase productivity and operator safety
  • Reduces irritating noise, improves working environment
  • Increase savings – reduces maintenance costs, increases equipment life
Port size:3/4 NPS M
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
Port size:3/4 NPS M
Body:Anodized aluminum
Maximum operating pressure:150 psi
Sound level:80 db
Series:NST Silencers

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov