IMI Norgren NVC-1 Series Vacuum Cup - Four Bellows, 0.37 O/D, 3/8" NPT Female, Blue Vinyl

Item: NVC-130
    Port size:3/8" NPTF
    Materials:Vinyl
     
    Dispatch Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Media:Compressed air, filtered and lubricated or non-lubricated
    Port size:3/8" NPTF
    Port type:Female thread
    Operating temperature:32 ... 125 °F
    Diameter:0.37"
    Surface area:0.108"
    Materials:Vinyl
    Cup Shape:Round
    Cup Style:Flat
    Material Type:Blue Vinyl
    Oil Resistance:Fair
    Wear Resistance:Excellent
    Number of convolutions:0.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov