NVC-B Series Vacuum Cup - Single Bellows, 0.25 O/D, Blue Vinyl

Item: NVC-B50P
    Materials:Vinyl

    Cad

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Technical Details

    AttributeValue
    Media:Compressed air, filtered and lubricated or non-lubricated
    Operating temperature:32 ... 125 °F
    Diameter:0.25"
    Surface area:0.049"
    Materials:Vinyl
    Cup Shape:Round
    Cup Style:Bellows
    Material Type:Blue Vinyl
    Oil Resistance:Fair
    Wear Resistance:Excellent
    Number of convolutions:1.0

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov