NV11 Series 3-Way Mini Manual Valve Detented Toggle, 1/4 Push-In Fitting x 1/8 NPT Female Thread

Item: NVH11-30-64
  • 158 possible configurations
  • Four input options
  • Swivel output port
  • High flow
  • Poppet design contributes to long product life
  • Closed crossover (NC Only)
Media:Compressed air, filtered and lubricated or non-lubricated
Inlet port:1/4" PIF
Outlet port:1/8" NPTF
Operation:3/2
Actuation:Toggle/Toggle
Function:Normally closed

Technical Details

AttributeValue
Media:Compressed air, filtered and lubricated or non-lubricated
Inlet port:1/4" PIF
Outlet port:1/8" NPTF
Operation:3/2
Actuation:Toggle/Toggle
Function:Normally closed
Mounting:Direct Ported;Inline
Seals:Buna N (Low Nitrile)
Flow coefficient:0.29 Cv
Operating pressure:0 ... 125 psi
Relief Flow Rate (at Max. Pressure):22.1 scfm
Toggle style:Nylon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov