Modular Vacuum Pump 20"Hg NST4

Item: NVP20-100M-S05A00
  • High Productivity – non-clogging design reduces downtime
  • Strong hold – powerful vacuum up to 28"Hg [948mbar]
  • Mounts Easily – compact and lightweight
  • Fast Response – installs close to vacuum point
  • Efficient – minimal air consumption
  • Reliable operation – straight-through design with no moving parts
Port size:1/4" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:2.1 SCFM

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Compressed air, filtered and lubricated or non-lubricated
Port size:1/4" NPTF
Body:Anodized aluminum
Operating temperature:-30 ... 250 °F
Operating temperature:-34 ... 121 °C
Maximum vacuum level:20.0 "Hg
Air Supply Port Size:1/4" NPTF
Series:NVP

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov