Spring leveler 2.00 inch travel

Item: NVSL2M-200
  • Smooth operation – reduces shockto an object that is being lifted
  • Lightweight – reduces stress to robotic end effectors
  • High flow – maximize performance and holding force for porous objects
  • Flexible mounting options for robotic end effectors / EOAT
  • Reduces machine indexing when picking up material from a stack
Port size:1/8" ISO G

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Filtered (50 μm) unlubricated, non-corrosive dry gases
Port size:1/8" ISO G
Length:148.10mm
Travel Length:50.80mm
Series:NVSL

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov