17 Series, filter with regulator and micro-fog lubricator, 3/4" PTF ports, auto drain

Item: P8A-660-A3DA
  • Balanced regulator valve minimizes effect of changes in inlet pressure on outlet pressure
  • Low torque, non-rising regulator pressure adjusting knob
  • Lubricator flow sensor provides a nearly constant oil/air ratio over a wide range of air flows
Pressure adjustment:5 ... 125 psi
Port size:3/4" PTF
Drain type:Auto drain
Filter element:40.00 µm
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air
Port size:3/4" PTF
Drain type:Auto drain
Fog type:Micro fog
Relieving/Non-relieving:Relieving
Gauge port:1/4" PTF
Pressure adjustment:5 ... 125 psi
Adjusting knob:Knob
Elastomers:Nitrile rubber;Neoprene
Body:Aluminum
Bonnet:Aluminum
Operating temperature:0 ... 175 °F
Operating temperature:-20 ... 80 °C
Maximum Operating Pressure:250.0 psig

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov