Pressure Transducer, 1/4" NPT Port, 0 - 1000 PSI rated pressure, Voltage 0 to 5 VDC output, M12 connector

Item: PTNN4G01KPV05M12
  • Robust design (stainless steel housing and wetted components)
  • Completely isolated element protected from harmful chemicals, dust, and other contaminants that could cause failure
  • Compact design and easy to install
  • CE and ROHS approved
Protection Class:IP67
Port size:1/4" NPT
Output:0..5 VDC
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Port size:1/4" NPT
Protection Class:IP67
Output:0..5 VDC
Housing:Stainless steel
Pressure range:0 ... 1000 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov