Polyurethane Tube, transparent red, 1/4" tube O/D

Item: PW0154100
  • Recommended for use with Pneufit Push-In Fittings
  • Manufactured from Polyurethane
  • Shipped 100' coils packed in Polyethylene bags
Color:Red
O/D Tube:1/4
Length:100 ft

Technical Details

AttributeValue
Media:Compressed air
Color:Red
O/D Tube:1/4
Operating temperature:-40 ... 165 °F
Operating temperature:-40 ... 73 °C
Maximum operating pressure:10 bar
Maximum operating pressure:148 psi
Length:100 ft

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov