R38 Series stainless steel precision regulator, 1/4 NPT, 0.04-2 bar, without gauge

Item: R38-240-RNCA
  • Designed for use in corrosive environments
  • Metallic parts meet NA CE Standard MR-01-75
  • Meets certain requirements of Military Specifications
  • Metallic parts meet NACE Standard MR-01-75
  • Meets certain requirements of Military Specifications
  • Constant bleed feature porvides maximum sensitivity to system changes
Port size:1/4" NPT
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Technical Details

Media:Compressed air
Port size:1/4" NPT
Relieving/Non-relieving:Relieving
Gauge port:1/4" NPTF
Flow:17 SCFM
Flow:8 dm3/s
Adjusting screw:Stainless steel
Elastomers:Nitrile rubber
Body:Stainless steel
Bonnet:Stainless steel
Operating temperature:-40 ... 175 °F
Operating temperature:-40 ... 80 °C
Maximum operating pressure:450 psi
usstock:5

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov