NFPA Series SS Stainless Steel Cylinder, 4 Bore x 8" Stroke, Side Tapped (MS4) Mount

Item: SG08A-A02-EAA00
  • Dimensionally interchangeable to other NFPA cylinder manufacturer's
  • High corrosion and acid resitant stainless steel construction, ideal for applications in the food industry
  • Rated for "no lube added" service, doesn't require inline lubrication
  • Integrated mounting for simplified ordering
  • Precisioned machined from the finest materials for durability and long life
Operation:Double acting
Stroke length:8"
Port size:1/2" NPT
Cylinder diameter:4"
Cushioning:No cushioning

Technical Details

AttributeValue
Media:Compressed air
Port size:1/2" NPT
Operation:Double acting
Cylinder diameter:4"
Stroke length:8"
Standard:NFPA
Cushioning:No cushioning
Non magnetic or magnetic:Non-magnetic
Body:Stainless steel
Piston rod material:Chrome plated stainless steel
Piston rod thread:3/4 x 16
Operating temperature:-20 ... 200 °F
Barrel:Stainless steel
Maximum Operating Pressure:250.0 psig

Accessories

Fittings

Straight Adapter, 1/2" tube O/D, 3/8" NPT thread

Item:D24250738
Shape:Straight
O/D Tube:1/2
Thread:3/8" NPTF

Elbow Adapter, 1/2" tube O/D, 3/8" NPT thread

Item:D24450738
Shape:Elbow
O/D Tube:1/2
Thread:3/8" NPTF

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov