Lockout Valves

Item: T72E-3GA-P1N
  • In-line or modular instillation
  • Locked in the closed position only
  • Help to conform to OSHA Lockout regulations in the USA
Port size:3/8" ISO G

Technical Details

AttributeValue
Media:Compressed air
Port size:3/8" ISO G
Elastomers:Nitrile rubber
Body:Zinc
Operating temperature:-30 ... 150 °F
Operating temperature:-34 ... 50 °C
Flow coefficient:8.00 Cv
Series:Excelon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov