Excelon T73E Series 1/2" PTF ported 3/2 lockout valve

Item: T73E-4AA-P1N
  • In-line or modular instillation
  • Locked in the closed position only
  • Help to conform to OSHA Lockout regulations in the USA
Operation:3/2
Port size:1/2" PTF

Technical Details

AttributeValue
Media:Compressed air
Port size:1/2" PTF
Operation:3/2
Elastomers:Nitrile rubber
Body:Zinc
Operating temperature:-30 ... 150 °F
Operating temperature:-34 ... 80 °C
Flow coefficient:7.80 Cv
Series:Excelon

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov