V45 Series, 2x3/2 NC valve, sol/spring (115Vac) without connector

Item: V45AA11D-C318A
  • High performance, compact design
  • Flexible sub-base system
  • Multipressure capability
  • Easy conversion from internal to external pilot supply
  • Valve exchange under pressure
Protection Class:IP65;NEMA 4
Operation:2x3/2
Function:Normally closed
Actuation:Sol/Spring
Voltage:115V 50/60 Hz
Spool technology:Softseal spool

Technical Details

AttributeValue
Media:Compressed air
Operation:2x3/2
Actuation:Sol/Spring
Function:Normally closed
Voltage:115V 50/60 Hz
Protection Class:IP65;NEMA 4
Standard:ISO 15407-1;VDMA 24 563
Spool technology:Softseal spool
Mounting:Sub-base
Nuts and screws:Zinc plated steel
Seals:HNBR
Seals & o-rings:NBR
Springs:Stainless steel
Body:Diecast aluminum
Spool & sleeve:Anodized aluminum
Operating temperature:5 ... 122 °F
Operating temperature:-15 ... 50 °C
Flow coefficient:1.10 Cv
Operating pressure:43.5 ... 145 psi

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov