V50 Series, 5/3 APB valve, sol/sol, 24Vdc, 1/8" NPT ports

Item: V50P611A-A213AB
  • High flow in-line valves
  • Compact and robust design
  • Flexible in-line and manifold mounting options
Connector type:DIN 43 650 Form C
Operation:5/3
Function:APB (All Ports Blocked)
Actuation:Sol/Sol
Manual override:Locking
Port size:1/8" NPT
Voltage:24Vdc
 
Dispatch Date:  
Lead Time:  
Dont forget you'll need these accessories

Electrical Plugs

Mountings

Blanking Plate

Item:V500551
Operation:5/2
Port size:1/8" NPT

Silencers

Technical Details

Media:Compressed air
Port size:1/8" NPT
Operation:5/3
Actuation:Sol/Sol
Function:APB (All Ports Blocked)
Voltage:24Vdc
Manual override:Locking
Mounting:In-line or fixed length manifold
Connector type:DIN 43 650 Form C
Nuts and screws:Nickel plated steel
Springs:Stainless steel
Body:Aluminum alloy;Diecast aluminum
Flow coefficient:0.27 Cv
Operating pressure:44 ... 116 psi
Maximum operating pressure:8 bar
usstock:3

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov