V53 Series, 5/2 valve, air/spring, 1/2" NPT ports

Item: V53T5D7A-XP0900
  • High flow in-line valves
  • Compact and robust design
  • Flexible in-line and manifold mounting options
Operation:5/2
Actuation:Air/Spring
Manual override:Push & turn
Port size:1/2" NPT

Technical Details

AttributeValue
Media:Compressed air
Port size:1/2" NPT
Operation:5/2
Actuation:Air/Spring
Pilot:External
Manual override:Push & turn
Air pilot ports:1/8" PTF
Mounting:In-line or fixed length manifold
Nuts and screws:Nickel plated steel
Springs:Stainless steel
Body:Aluminum alloy;Diecast aluminum
Pilot function:Air pilot operated
Operating temperature:23 ... 122 °F
Flow coefficient:2.48 Cv
Operating pressure:0 ... 116 psi
Maximum operating pressure:8 bar

Accessories

Fittings

90° Swivel Elbow, 1/2" tube O/D, 1/2" NPT thread

Item:C24470748
Shape:Elbow
O/D Tube:1/2
Thread:1/2" NPT
 StockedQuantity

Mountings

V5x Series blanking plate for 1/2" NPT ports

Item:V530551
Operation:5/2
Port size:1/2" NPT

Silencers

Porous plastic muffler, 1/2" NPT thread

Item:C/S4
Materials:Polyethelene
Thread:1/2" NPT
 StockedQuantity

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov