VP 12 Series, proprtional pressure control valve, 1/8" NPT ports, 4-20mA, 3-90 psi

Item: VP1206PH401Q00
  • Compact and Flexible Design
  • Low power consumption
  • Reliable, rugged, open-loop device
Protection Class:IP30
Electrical connection:3 Wire
Port size:1/8" NPT
Control signal:4..20 mA

Technical Details

AttributeValue
Media:Compressed air
Port size:1/8" NPT
Protection Class:IP30
Body:Zinc
Control signal:4..20 mA
Temperature effect:14 mbar max/ºC change in temperature
Operating temperature:32 ... 140 °F
Operating temperature:0 ... 60 °C
Electrical connection:3 Wire

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov