Proportional pressure control valve

Item: VP5006PK411H00
  • Adjustable for wide range of applications
  • Fast response
  • Low power consumption
  • High flow
Protection Class:IP65;NEMA 4
Electrical connection:M12x1 5 pin
Operation:3/2
Port size:1/4" NPT
Control signal:4..20 mA
Spool technology:Glandless spool and sleeve

Technical Details

AttributeValue
Media:Compressed air
Port size:1/4" NPT
Operation:3/2
Protection Class:IP65;NEMA 4
Spool technology:Glandless spool and sleeve
Elastomers:Nitrile rubber
Body:Aluminum;Zinc high-pressure diecast
Control signal:4..20 mA
Supply voltage:24Vdc
Operating temperature:32 ... 122 °F
Operating temperature:0 ... 50 °C
Maximum operating pressure:12 bar
Air Consumption:0 scfm
Electrical connection:M12x1 5 pin

Accessories

Electrical Plugs

M12 Straight Connector with 16ft Cable

Item:0250081
Connector type:M12x1 5 pin
Materials:Plastic
Voltage:10 … 32Vdc

M12 straight connector with 30ft cable

Item:0250472
Connector type:M12x1 5 pin
Materials:Plastic

M12 90deg connector with 6ft cable

Item:8112194
Connector type:M12x1 5 pin
Materials:Plastic

Silencers


Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov