Maxseal IFR Series, filter/regulator, 1/2" NPT ports, 40 µm, manual drain, without gauge

Item: YR2ACA3H0BS040
  • Model IFR (instrument filter regulator)
  • All 316L stainless steel
  • High flow capacity
  • Maintains set pressure with increasing flow
  • Fully venting
  • Reliable and long life, ideal for one time installation
Port size:1/2" PTF
Drain type:Manual
Filter element:50.00 µm
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air
Port size:1/2" PTF
Drain type:Manual
Relief port:2mm drilled orifice
Operating temperature:-22 ... 194 °F
Seat seal material:NBR

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov