Pneumatic Pinch Valves


Pneumatic Pinch Valves

Pneumatic pinch valves are designed for biopharmaceutical processing, food and beverage, and industrial applications where sterility and wash down procedures are needed.


These robust units offer reliability and performance whatever the application and are capable of controlling higher pressures compared with solenoid pinch valves.

Products


Acro PN200 Series

The NEW Acro PN200 Series pneumatic pinch valve is an affordable and compact pinch valve line and is an ideal fit for the life sciences market segments such as medical devices, biotechnology,  diagnostics and pharmaceuticals where higher quantities are necessary and unit price is critical and without compromising quality and performance. Choose from four models that accommodate a wide array of tube sizes ranging from 0.094” to 0.500” OD.

Features:

  • Lightweight, compact, powerful and cost-effective
  • Pinch force range from 2 lbs to 12 lbs
  • Support media pressures up to 30 psig
  • Optional valve state detection sensors
  • Support tubing durometer up to 65 Shore A
  • Long performance and reliability
  • Aluminum pinch head is standard, stainless steel is optional

Acro M900 Series

Designed for higher pressure applications than the M600 Series, the robust M900 Series offers reliability and performance. The range is capable of working with harder or larger diameter tubing that requires stronger pinch forces, with some models capable of handling media pressures up to 75 psi. Designed for disposable tubing, each model contains an easy snap-in tube slot for quick loading and unloading procedures.

Features:

  • Compact design with user selectable tubing (up to 75 Shore A)
  • Pressures up to 75 psi media pressure
  • Base or Panel mount ready with snap in tubing slot
  • Optional valve state detection sensors
  • Optional 3 or 4-way controllers for pressure venting between states
  • Can be setup in normally-open or normally-closed default states
  • Panel splash seals for wash down procedures
  • Manual overrides on model 932 & 933
  • Offered in Black Anodized Aluminum or 316L stainless steel

Acro 600 Series

The new Acro 600 Series Pneumatic Pinch Valve series is designed for lower volume flow pneumatic applications; delivering compactness and affordability without compromising performance. Choose from three models that accommodate a wide array of tube sizes (up to 70 Shore A Durometer), ranging from 0.094” to 0.375” OD, and media pressures up to 60 psig*.

Features:

  • Compact design with user selectable tubing (up to 75 Shore A)
  • Panel mount ready with snap in tubing slot
  • Optional valve state detection sensors
  • Optional 3 or 4-way controllers for pressure venting between states
  • Panel splash seals for wash down procedures
  • Adjustable pinch gap for use with optimized tube sizes
  • Aluminum housing with black Acetal head

*Some polyurethane tube sizes can use up to 80 psi media pressure

Find out more

Please enter your details below