Miniature Valves


Introducing Miniature Valve Products

The new Norgren line of miniature manual valve products are engineered with a closed crossover design and easy to use push button and toggles. This results in increased reliability with no false shifting, decreased downtime with millions of cycles resulting in higher productivity for your end customers.

Fully ported valves are also offered for the capture and removal of exhaust flow, ideal for liquid, clean room or lubricated air applications.


Norgren Miniature Manual Valves Advantage

Find out more

Please enter your details below

 

Improved Productivity

Designed for easy installation with reduced footprint and easy to shift toggles and push buttons.

 

Low Acquisition Costs

Increased Savings with competitively priced ranges.

 

Quality Assurance & Availability

100% in-house testing and extensive inventory available.

 

Better Performance

High Flow Rates and Closed Cross-over Design (quick response and prevents false shifting).
 

 

Low Maintenance

Robust Poppet design for millions of cycles.



Custom Design & Manufacturing

Get What You Need - special materials and sizes available - stainless steel, PVC, Acetal, PEEK, PTFE.

 

NV0-Series Valves

The highly reliable “NV0” Series valve is available in 2-Way or 3-Way normally open or normally closed. Ideal for limited space applications (OAL not more than 2.43”) this miniature valve features seven swivel input options- virtually eliminating the need for additional fittings!

NV0-Series Features:

  • Miniature size
  • Poppet design contributes to long product life
  • Three input options
  • Swivel input port to accommodate critical alignment
  • Closed crossover (NC Only)
  • Non-threaded exhaust port
  • Toggle or push button

 

Variety of Input Port Sizes Available:

  • 1/8 NPT / 10-32 (F)
  • 10-32 (F) Elbow
  • 1/8 NPT (F)

NV3-Series Valves

These normally closed 3-way valves also have a swivel input port to ease alignment during installation.  The internal poppet design ensures that there is no transitional state from one function to the next providing the operator precise control. Mufflers can also be threaded in the exhaust port for noise control.

NV3-Series Features:

  • Fully ported
  • 3-Way normally closed
  • Poppet design contributes to long product life
  • Three input options
  • Closed crossover
  • Swivel input port
  • Toggle or push button

 

Variety of Input Port Sizes Available:

  • 1/8 NPT / 10-32 (F)
  • 10-32 (F) Elbow
  • 1/8 NPT (F)

NV11-Series Valves

The “NV11” Series features 1/8 NPT female and 1/4 push-to connect connections contributing to higher flow rates. Push-in connections are available on both the input and output ports for plumbing convenience.

NV11-Series Features

  • Three input options
  • Swivel output port
  • High flow poppet design contributes to long product life
  • Closed crossover (NC Only)

 

 

Variety of Input Port Sizes Available

  • 1/8 NPT / 10-32 (F)
  • 1/8 NPT (F)
  • 1/4 Push-in

NV300-Series Valves

The NV300 Series valves feature miniature size and a single stem design and are available with four porting configurations.

NV300-Series Valves 10-32 (F)

Input/Output: Pilot actuating devices and basic on/off function

Rear Ported: Streamlined profile with side-by-side porting for use in space constrained applications

1/8 NPT Input: Ideal for direct mounting in a manifold

Fully ported: Threaded exhaust port for use in applications to direct and capture exhaust flow

NV300-Series Features

  • Compact size (1.5” OAL)
  • 4 Porting configurations
  • High flow
  • Single stem design
  • Plumbing versatility
  • Mounting versatility
  • Vacuum applications to 26” Hg
  • Toggle or push button

 

Variety of Input Port Sizes Available

  • 10-32 (F) Input/Output - 10-32 (F)
  • Rear Ported - 10-32 (F)
  • 1/8 NPT Input - 1/8 NPT
  • 10-32 (F) Fully Ported - 10-32 (F)

NV400-Series Valves

The "NV400" offers high flow in a compact size, allowing for easy actuation. Your choice of metal or nylon toggles allow you to match your control to your application requirements.

NV400 Series Features

  • High flow
  • Side ported design able to accommodate reverse flow applications
  • Poppet design contributes to long product life
  • Available in 2/2 NC, 3/2NC and 3/3 COE
  • Closed crossover (NC Only) 
  • Toggle or push button

 

Input Port Size

  • 1/8 NPT (F)

NV45-Series Valves

The "NV45" offers high flow in a compact size, allowing for easy actuation in a 5/2 valve. Your choice of metal or nylon toggles allow you to match your control to your application requirements.

NV45 Series Features

  • High flow
  • Closed crossover (NC Only)
  • Available in 5/2
  • Toggle or push button

 

 

 

Input Port Size

  • 10-32 (F)

 Did you know?

Air control valves are fundamental components of any pneumatic system. Selecting the right air control valves to regulate system pressure, direction of flow, and rate of flow is crucial when designing fluid power circuitry. If the pneumatic valve is too big for your application, you will be wasting air and money. If it’s too small, the actuator will not function properly.

 


 

Our miniature pneumatic valves, are designed for light- to medium-duty applications, from medical and dental equipment to laboratory instrumentation to process control and more. Norgren's miniature pneumatics are small and lightweight. Our knowledgeable team has the experience to help you find the valve technology that fits your customer's needs. Contact our valve product team at valve-info@imi-precision.com to learn more.