VR Series Valve Manifolds
A New Valve Manifold From Norgren
Flexibility and modularity have reached new levels with the Norgren VR Valve Manifold range. A simple plug-in, sub-base style design allows for valves to be easily exchanged for easy installation and maintenance. Expanding the size and functionality of your Valve Manifold to match the changing demands of your application is a simple with this“plug-and-play” experience – now available with the latest communication protocol options: PROFINET, EtherNet/IP, EtherCAT, IO-Link Slave, Multipole.
Available in two body sizes – 10mm and 15mm, the VR10/15 Series can be used across a broad range of industrial automation markets from food & beverage, packaging, labeling, textiles, and glass production to metal production and paper and print.