Filter Regulator Lubricator (FRL)

Correct compressed air preparation means using a filter regulator lubricator (FRL) in the correct order. Combination FRL assemblies or maintenance units allow your choice of units to be assembled. Norgren box sets are the ideal assembly - a filter/regulator, lubricator, shut-off valve, gauge and mounting brackets fully assembled.

Showing results 11 to 20 of 65

Excelon Plus box set (FRL), 3/8 PTF, automatic drain, 40µm filter element, with shut-off valve

Item:BL84-301A
Pressure adjustment:4 ... 145 psi
Port size:3/8" PTF
Drain type:Auto drain
Filter element:40.00 µm

Excelon Plus Combination Unit, 3/8" PTF, automatic drain, without shut off valve

Item:BL82-355A
Port size:3/8" PTF
Drain type:Auto drain

Excelon Plus Box Set, 3/8" PTF, automatic drain, with shut off valve

Item:BL82-351A
Port size:3/8" PTF
Drain type:Auto drain

Excelon Plus Combination Unit, 3/8" PTF, manual drain, without shut off valve

Item:BL82-325A
Port size:3/8" PTF
Drain type:Manual

Excelon Plus Box Set, 3/8" PTF, manual drain, with shut off valve

Item:BL82-321A
Port size:3/8" PTF
Drain type:Manual

Excelon Plus Combination Unit, 3/8" PTF, automatic drain, without shut off valve

Item:BL82-305A
Port size:3/8" PTF
Drain type:Auto drain

Excelon Plus Box Set, 3/8" PTF, automatic drain, with shut off valve

Item:BL82-301A
Port size:3/8" PTF
Drain type:Auto drain

Excelon Plus Combination Unit, 1/4" PTF, automatic drain, without shut off valve

Item:BL82-255A
Port size:1/4" PTF
Drain type:Auto drain

Excelon Plus Box Set, 1/4" PTF, automatic drain, with shut off valve

Item:BL82-251A
Port size:1/4" PTF
Drain type:Auto drain

Excelon Plus Combination Unit, 1/4" PTF, manual drain, without shut off valve

Item:BL82-225A
Port size:1/4" PTF
Drain type:Manual
Showing results 11 to 20 of 65