Filter Regulator Lubricator (FRL)

Correct compressed air preparation means using a filter regulator lubricator (FRL) in the correct order. Combination FRL assemblies or maintenance units allow your choice of units to be assembled. Norgren box sets are the ideal assembly - a filter/regulator, lubricator, shut-off valve, gauge and mounting brackets fully assembled.

Showing results 41 to 50 of 65

Excelon Plus Combination Unit, G1/4", automatic drain, without shut off valve

Item:BL82-255G
Port size:1/4" ISO G
Drain type:Auto drain

Excelon Plus Box Set, G1/4", automatic drain, with shut off valve

Item:BL82-251G
Port size:1/4" ISO G
Drain type:Auto drain

Excelon Plus Combination Unit, G1/4", manual drain, without shut off valve

Item:BL82-225G
Port size:1/4" ISO G
Drain type:Manual

Excelon Plus Box Set, G1/4", manual drain, with shut off valve

Item:BL82-221G
Port size:1/4" ISO G
Drain type:Manual

Excelon Plus Combination Unit, G1/4", automatic drain, without shut off valve

Item:BL82-205G
Port size:1/4" ISO G
Drain type:Auto drain

Excelon Plus Box Set, G1/4", automatic drain, with shut off valve

Item:BL82-201G
Port size:1/4" ISO G
Drain type:Auto drain

Excelon BL74 Series Combination FRL, 1/2" PTF ports, automatic drain, relieving regulator, micro-fog lubricator, metal bowl

Item:BL74-401A
Pressure adjustment:5 ... 150 psi
Port size:1/2" PTF
Drain type:Filter Regulator Auto and Lubricator Manual
Filter element:40.00 µm

Excelon BL72 Series Combination FRL, 1/4" PTF ports, automatic drain, relieving regulator, micro-fog lubricator, transparent bowl

Item:BL72-201A
Pressure adjustment:5 ... 150 psi
Port size:1/4" PTF
Drain type:Filter Regulator Auto and Lubricator Manual
Filter element:40.00 µm
Showing results 41 to 50 of 65