Modular Venturi Vacuum Pumps

The NVP Series provides maximum design flexibility by using a modular component approach. Integrating a venturi vacuum pump, sensors,and switches within one assembly, the NVP Series provides complete vacuum systems capable of interfacing with control systems.

Showing results 1 to 10 of 104

Refine results

Port size

Maximum vacuum level

Maximum flow

Series

Range

Vacuum Pump 20"Hg NST2

Item:NVPM00-60M-S04A00
Port size:M5
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

Vacuum Pump 28"Hg NST2

Item:NVPM00-60H-S04A00
Port size:M5
Maximum vacuum level:28.0 "Hg
Maximum flow:0.5 SCFM

NVP01 venturi vacuum generator, 20 "Hg, 24V N.C. Valve, with blow off

Item:NVP01VD-60M-S04A00
Port size:10-32
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

NVP01 venturi vacuum generator, 28 "Hg, 24V N.C. Valve, with blow off

Item:NVP01VD-60H-S04A00
Port size:10-32
Maximum vacuum level:28.0 "Hg
Maximum flow:0.5 SCFM

NVP01 venturi vacuum generator, 20 "Hg, 24V N.C. Valve

Item:NVP01VA-60M-S04A00
Port size:10-32
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

NVP01 venturi vacuum generator, 28 "Hg, 24V N.C. Valve

Item:NVP01VA-60H-S04A00
Port size:10-32
Maximum vacuum level:28.0 "Hg
Maximum flow:0.5 SCFM

Vacuum Pump 20"Hg NST2

Item:NVP00-60M-S04A00
Port size:10-32
Maximum vacuum level:20.0 "Hg
Maximum flow:0.5 SCFM

Vacuum Pump 28"Hg NST2

Item:NVP00-60H-S04A00
Port size:10-32
Maximum vacuum level:28.0 "Hg
Maximum flow:0.5 SCFM

Modular Vacuum Pump 20"Hg NST4

Item:NVP10-90M-S05A00
Port size:1/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:1.4 SCFM

Modular Vacuum Pump 28"Hg NST4

Item:NVP10-90H-S05A00
Port size:1/8" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:1.2 SCFM
Showing results 1 to 10 of 104