Showing results 1 to 10 of 12

Vacuum Pump 20"Hg with NST8A Silencer - No Elbow

Item:NVPM80-250M-S10A00
Port size:3/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:9.5 SCFM

NVP8X vacuum generator, 20 "Hg, 24V N.C., with blow off

Item:NVP8XBA-200M-S08A00
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:9.5 SCFM

NVP80 vacuum generator, 20 "Hg, 24V N.C.

Item:NVP80VA-250M-S10A00
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:9.5 SCFM

NVP80 vacuum generator, 20 "Hg, 24V N.C., Multi-Port

Item:NVP80MA-250M-S10A38
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:9.5 SCFM

NVP80 vacuum generator, 20 "Hg, Multi-Port

Item:NVP80M0-250M-S10A38
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:9.5 SCFM

Vacuum Pump 20"Hg with NST8A Silencer - No Elbow

Item:NVP80-250M-S10A00
Port size:3/8" NPTF
Maximum vacuum level:20.0 "Hg
Maximum flow:9.5 SCFM

Three stage venturi vacuum generator with M25 x 1.5 cartridge, 28 "Hg

Item:NMSV25-265H3-S00A00
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:9.5 SCFM

Cylindrical Vacuum Pump - 10"Hg w/NST6B Silencer

Item:NJFM-250-S09M01
Port size:3/8" ISO G
Maximum vacuum level:10.0 "Hg
Maximum flow:9.5 SCFM

Cylindrical Vacuum Pump - 10"Hg w/NST6B Silencer

Item:NJF-250-S09M01
Port size:3/8" NPTF
Maximum vacuum level:10.0 "Hg
Maximum flow:9.5 SCFM

Cylindrical Vacuum Pump - 20"Hg w/NST6B Silencer

Item:NJDM-250-S09M01
Port size:3/8" ISO G
Maximum vacuum level:20.0 "Hg
Maximum flow:9.5 SCFM
Showing results 1 to 10 of 12