Showing results 1 to 10 of 89

Refine results

Range

Vacuum Pump 28"Hg with NST8A Silencer - No Elbow

Item:NVPM80-250H-S10A00
Port size:3/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:9.0 SCFM

Modular Venturi Vacuum Pump 28"Hg with NST6A Silencer

Item:NVPM80-200H-S08A00
Port size:3/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:5.4 SCFM

Modular Vacuum Pump 28"Hg NST4

Item:NVPM20-90H-S05A00
Port size:1/4" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:1.2 SCFM

Modular Vacuum Pump 28"Hg NST4

Item:NVPM20-150H-S05A00
Port size:1/4" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:3.2 SCFM

Modular Vacuum Pump 28"Hg NST4

Item:NVPM20-100H-S05A00
Port size:1/4" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:2.0 SCFM

Modular Vacuum Pump 28"Hg NST4

Item:NVPM10-90H-S05A00
Port size:1/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:1.2 SCFM

Modular Vacuum Pump 28"Hg NST4

Item:NVPM10-150H-S05A00
Port size:1/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:3.2 SCFM

Modular Vacuum Pump 28"Hg NST4

Item:NVPM10-100H-S05A00
Port size:1/8" ISO G
Maximum vacuum level:28.0 "Hg
Maximum flow:2.0 SCFM

Vacuum Pump 28"Hg NST2

Item:NVPM00-60H-S04A00
Port size:M5
Maximum vacuum level:28.0 "Hg
Maximum flow:0.5 SCFM

NVP90 vacuum generator, 28 "Hg, 24V N.C.

Item:NVP90VA-350H-S27A00
Port size:1/2" NPTF
Maximum vacuum level:28.0 "Hg
Maximum flow:28.0 SCFM
Showing results 1 to 10 of 89