NEW! VR15
VR15 has PPA co-polymer body and end plates, with aluminum spool and NBR seals, making it compact and lightweight; the spool valve is indirectly actuated. It achieves a nominal flow rate (5/2, 0,52 Cv; 2x3/2, 0.47 Cv and 5/3, 0.60 Cv) from a 15mm valve width. Multipole 25-pin D-sub connection option rated to IP40, with integral push-in fittings (PIF) of 5/32”, ¼, 5/16”, 4mm, 6mm and 8mm diameter.
VM15
VM15 has PPA co-polymer body and end plates, with aluminum spool and NBR seals, making it compact and lightweight; the spool valve is indirectly actuated. It achieves a high flow rate (5/2, Cv=1.01; 2x3/2, Cv=0.97 and 5/3, Cv=0.91) from a 15mm valve width. Individually wired units are rated IP40 protected, with Multipole units IP65. Valve stations have integral push-in fittings (PIF) of ¼”, 5/16”, 3/8”, 6mm, 8mm and 10mm diameter.
VS26
VS26 has a die-cast aluminum body and sub-base conforming to ISO 15407-2 Size 26mm. Solenoid pilot operated dual spool technology offers options for either glandless spool for long life and flows of (5/2 & 5/3 Cv=1.02) or softseal high flows (2x2/2 Cv=1.17, 2x3/2 Cv=1.27; 5/2 & 5/3 Cv =1.37) . The units have integrated fieldbus and are field expandable with single add-on stations. Available with 1/4” NPT or ISOG threads or integral push-in fittings of 3/8”, 8mm and 10mm.