Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

F72C-3GD-AL0

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02251038

    Pneufit C push-in fitting, adaptor, straight, G3/8, 10mm

    Item: C02251038

    C02251038
    More Info
    C02471038

    Pneufit C push-in fitting, swivel adaptor, elbow, G3/8, 10mm

    Item: C02471038

    C02471038
    More Info
    C02671038

    Pneufit C push-in fitting, swivel adaptor, tee, G3/8, 10mm

    Item: C02671038

    C02671038
    More Info

    Accessories

    0881300000000000

    18D Electro-mechanical pneumatic pressure switch, Flange, 0.5-8 bar

    Item: 0881300000000000

    0881300000000000
    More Info
    0613633000000000

    Padlock with two keys

    Item: 0613633000000000

    0613633000000000
    More Info

    Manifolds

    0523109000000000

    Excelon 72/73 porting block for pressure switch

    Item: 0523109000000000

    0523109000000000
    More Info
    4215-08

    Excelon 72/73 Quikmount pipe adaptor, G1/4

    Item: 4215-08

    4215-08
    More Info
    4215-09

    Excelon 72/73 Quikmount pipe adaptor, G3/8

    Item: 4215-09

    4215-09
    More Info
    4216-52

    Excelon 72/73 porting block, G1/4

    Item: 4216-52

    4216-52
    More Info

    Mountings

    4224-50

    Excelon 72 universal mounting bracket

    Item: 4224-50

    4224-50
    More Info
    4214-51

    Excelon 72 Quikclamp

    Item: 4214-51

    4214-51
    More Info
    4214-52

    Excelon 72 Quikclamp with wall bracket

    Item: 4214-52

    4214-52
    More Info

    Service Kits

    F72C-KITA0C

    Excelon 72 service kit, automatic drain, 0.01µm filter element

    Item: F72C-KITA0C

    F72C-KITA0C
    More Info
    5925-09

    Excelon replacement coalescing filter element, 0.01µm

    Item: 5925-09

    5925-09
    More Info

    Similar

    F82C-3GD-AP0

    Excelon Plus coalescing filter, G3/8, 0.01µm, automatic drain, with guard

    Item: F82C-3GD-AP0

    F82C-3GD-AP0
    More Info

    Tubing

    PA2-0010025C

    Polyamide tube, natural, 25m, 10mm/7.5mm

    Item: PA2-0010025C

    PA2-0010025C
    More Info
    PA2-0710025C

    Polyamide tube, black, 25m, 10mm/7.5mm

    Item: PA2-0710025C

    PA2-0710025C
    More Info
    PS0010025

    Super flexible polyamide tube, natural, 25m, 10mm/8mm

    Item: PS0010025

    PS0010025
    More Info
    PS0610025B/LP

    Super flexible polyamide tube, grey, 25m, 10mm/8mm

    Item: PS0610025B/LP

    PS0610025B/LP
    More Info

    Valves

    T72T-3GA-P1N

    Excelon 3/2 modular system shut-off valve, G3/8

    Item: T72T-3GA-P1N

    T72T-3GA-P1N
    More Info
    • You are here
    • F72C-3GD-AL0
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register