Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

F74C-4GD-AD0

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02251248

    Pneufit C push-in fitting, adaptor, straight, G1/2, 12mm

    Item: C02251248

    C02251248
    More Info
    C02471248

    Pneufit C push-in fitting, swivel adaptor, elbow, G1/2, 12mm

    Item: C02471248

    C02471248
    More Info
    C02671248

    Pneufit C push-in fitting, swivel adaptor, tee, G1/2, 12mm

    Item: C02671248

    C02671248
    More Info

    Accessories

    0613633000000000

    Padlock with two keys

    Item: 0613633000000000

    0613633000000000
    More Info
    0881300000000000

    18D Electro-mechanical pneumatic pressure switch, Flange, 0.5-8 bar

    Item: 0881300000000000

    0881300000000000
    More Info

    Manifolds

    4315-10

    Excelon 73/74 Quikmount pipe adaptor, G3/8

    Item: 4315-10

    4315-10
    More Info
    4315-11

    Excelon 73/74 Quikmount pipe adaptor, G1/2

    Item: 4315-11

    4315-11
    More Info
    4315-12

    Excelon 74 Quikmount pipe adaptor, G3/4

    Item: 4315-12

    4315-12
    More Info
    4316-52

    Excelon 73/74 porting block, G1/4

    Item: 4316-52

    4316-52
    More Info

    Mountings

    4324-50

    Excelon 74 universal mounting bracket

    Item: 4324-50

    4324-50
    More Info
    4314-51

    Excelon 73/74 Quikclamp

    Item: 4314-51

    4314-51
    More Info
    4314-52

    Excelon 73/74 Quikclamp with wall bracket

    Item: 4314-52

    4314-52
    More Info

    Service Kits

    4344-02

    Excelon replacement coalescing filter element, 0.01µm

    Item: 4344-02

    4344-02
    More Info
    4344-01

    Excelon replacement coalescing filter element, 0.01µm

    Item: 4344-01

    4344-01
    More Info
    F74C-KITA0C

    Excelon 74 service kit, automatic drain, vapour filter element 0.003 mg/m³

    Item: F74C-KITA0C

    F74C-KITA0C
    More Info

    Similar

    F84C-4GD-AD0

    Excelon Plus coalescing filter, G1/2, 0.01µm, automatic drain, with liquid level indicator

    Item: F84C-4GD-AD0

    F84C-4GD-AD0
    More Info

    Tubing

    PA2-0012025C

    Polyamide tube, natural, 25m, 12mm/9mm

    Item: PA2-0012025C

    PA2-0012025C
    More Info
    PA2-0712025C

    Polyamide tube, black, 25m, 12mm/9mm

    Item: PA2-0712025C

    PA2-0712025C
    More Info
    PS0012025

    Super flexible polyamide tube, natural, 25m, 12mm/9mm

    Item: PS0012025

    PS0012025
    More Info
    PS0612025B/LP

    Super flexible polyamide tube, grey, 25m, 12mm/9mm

    Item: PS0612025B/LP

    PS0612025B/LP
    More Info

    Valves

    T74T-4GA-P1N

    Excelon 3/2 modular system shut-off valve, G1/2

    Item: T74T-4GA-P1N

    T74T-4GA-P1N
    More Info
    • You are here
    • F74C-4GD-AD0
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register