Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favourite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

F82C-3GD-QP0

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    C02251038

    Pneufit C push-in fitting, adaptor, straight, G3/8, 10mm

    Item: C02251038

    C02251038
    More Info
    C02471038

    Pneufit C push-in fitting, swivel adaptor, elbow, G3/8, 10mm

    Item: C02471038

    C02471038
    More Info
    C02671038

    Pneufit C push-in fitting, swivel adaptor, tee, G3/8, 10mm

    Item: C02671038

    C02671038
    More Info

    Accessories

    0881300000000000

    18D Electro-mechanical pneumatic pressure switch, Flange, 0.5-8 bar

    Item: 0881300000000000

    0881300000000000
    More Info
    0860810000000000

    51D Electronic pneumatic pressure switch, G1/8, -1-10 bar

    Item: 0860810000000000

    0860810000000000
    More Info

    Manifolds

    820028-53KIT

    Excelon Plus 82 full flow porting block, G3/8

    Item: 820028-53KIT

    820028-53KIT
    More Info
    0523109000000000

    Excelon 72/73 porting block for pressure switch

    Item: 0523109000000000

    0523109000000000
    More Info

    Mountings

    820024-50KIT

    Excelon Plus 82 wall mounting bracket

    Item: 820024-50KIT

    820024-50KIT
    More Info
    820014-51KIT

    Excelon Plus 82 Quikclamp

    Item: 820014-51KIT

    820014-51KIT
    More Info
    820014-52KIT

    Excelon Plus 82 Quikclamp with bracket assembled

    Item: 820014-52KIT

    820014-52KIT
    More Info

    Service Kits

    820044-50KIT

    Excelon Plus replacement coalescing filter element, 0.01µm

    Item: 820044-50KIT

    820044-50KIT
    More Info
    6000-61KIT

    Excelon Plus 82/84 replacement automatic drain

    Item: 6000-61KIT

    6000-61KIT
    More Info
    6000-60KIT

    Excelon Plus 82/84 replacement automatic drain

    Item: 6000-60KIT

    6000-60KIT
    More Info

    Tubing

    PA2-0010025C

    Polyamide tube, natural, 25m, 10mm/7.5mm

    Item: PA2-0010025C

    PA2-0010025C
    More Info
    PA2-0710025C

    Polyamide tube, black, 25m, 10mm/7.5mm

    Item: PA2-0710025C

    PA2-0710025C
    More Info
    PS0010025

    Super flexible polyamide tube, natural, 25m, 10mm/8mm

    Item: PS0010025

    PS0010025
    More Info
    PS0610025B/LP

    Super flexible polyamide tube, grey, 25m, 10mm/8mm

    Item: PS0610025B/LP

    PS0610025B/LP
    More Info
    • You are here
    • F82C-3GD-QP0
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2026 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register