R84G-6GT-RSG
Excelon Plus general purpose pressure regulator, G3/4, 0.7-17 bar, integrated gaugeRegulator: R84G-6GT-RSG

- Reduced weight and size
- Flush mounted integrated gauge
- A flexible modular system
Medium: | Compressed Air |
---|---|
Port Size: | G3/4 |
Output pressure adjustment: | 0.7 ... 17 bar |
Gauge: | Integrated gauge |
Downloads
We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.
Medium | Compressed Air |
---|---|
Port Size | G3/4 |
Gauge | Integrated gauge |
Maximum Inlet Pressure | 20 bar |
Outlet Pressure Adjustment | 0.7 ... 17 bar |
Relieving / Non Relieving | Relieving |
Certification - WEEE | NonWEEE |
Classification - eClass 11 | 51050401 |
Range | R84G |
Series | Excelon Plus |
Brand | Norgren |
Accessories

Gauges

Mountings




Service Kits
