Stainless Steel Air Preparation

Where a high level of corrosion resistance is required, then more specialised materials are preferred - our stainless steel air preparation ranges meet this requirement.

Most models meet the requirements of NACE MR-0175/2002 and can be used in oil field, offshore and other applications.

Wyniki dla 1 - 10 z 34

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-8.5 bar, without gauge

Nr katalogowy:R05-200-RNLA
Wielkość przyłącza:1/4" NPT
Zakres ciśnienia:0.3 ... 8.5 bar
Manometr:No gauge
Seria:Stainless Steel
no image

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-8.5 bar, without gauge

Nr katalogowy:R05-232-RNLA
Wielkość przyłącza:1/4" NPT
Zakres ciśnienia:0.3 ... 8.5 bar
Manometr:No gauge
Seria:Stainless Steel

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-3.5 bar, without gauge

Nr katalogowy:R05-200-NNEA
Wielkość przyłącza:1/4" NPT
Zakres ciśnienia:0.2 ... 3.5 bar
Manometr:No gauge
Seria:Stainless Steel

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-8.5 bar, without gauge

Nr katalogowy:R05-200-NNLA
Wielkość przyłącza:1/4" NPT
Zakres ciśnienia:0.3 ... 8.6 bar
Manometr:No gauge
Seria:Stainless Steel

R05 Series stainless steel general purpose pressure regulator, 1/4 NPT, 0.3-3.5 bar, without gauge

Nr katalogowy:R05-200-RNEA
Wielkość przyłącza:1/4" NPT
Zakres ciśnienia:0.2 ... 3.5 bar
Manometr:No gauge
Seria:Stainless Steel

R22 Series stainless steel general purpose pressure regulator, 1/2 PTF, 0-4 bar, without gauge

Nr katalogowy:R22-401-RNFA
Standard:NACE MR-0175, wersja 2002
Wielkość przyłącza:1/2" PTF
Typ spustu:Automatyczny spust kondensatu
Zakres ciśnienia:0.3 ... 4 bar
Manometr:No gauge
Seria:Stainless Steel

R22 Series stainless steel general purpose pressure regulator, 1/2 PTF, 0.4-10 bar, without gauge

Nr katalogowy:R22-401-RNMA
Standard:NACE MR-0175, wersja 2002
Wielkość przyłącza:1/2" PTF
Typ spustu:Automatyczny spust kondensatu
Zakres ciśnienia:0.4 ... 10 bar
Manometr:No gauge
Seria:Stainless Steel

R22 Series stainless steel general purpose pressure regulator, 1/2 PTF, 0.4-10 bar, without gauge

Nr katalogowy:R22-405-NNMA
Standard:NACE MR-0175, wersja 2002
Wielkość przyłącza:1/2" PTF
Typ spustu:Automatyczny spust kondensatu
Zakres ciśnienia:0.4 ... 10 bar
Manometr:No gauge
Seria:Stainless Steel

B05 Series stainless steel filter/regulator, 1/4 PTF, 0.3-8.5 bar, automatic drain, 5µm filter element, without gauge

Nr katalogowy:B05-233-A1LA
Wielkość przyłącza:1/4" NPT
Typ spustu:Automatyczny spust kondensatu
Wkład filtru (µm):5,00 µm
Zakres ciśnienia:0.3 ... 8.5 bar
Seria:Stainless Steel

B05 Series stainless steel filter/regulator, 1/4 PTF, 0.3-8.5 bar, manual drain, 5µm filter element, without gauge

Nr katalogowy:B05-233-M1LA
Wielkość przyłącza:1/4" PTF
Typ spustu:Manual
Wkład filtru (µm):5,00 µm
Zbiornik:Stal nierdzewna
Zakres ciśnienia:0.3 ... 8.5 bar
Seria:Stainless Steel
Wyniki dla 1 - 10 z 34