Switches

Our core range of actuator position switch is the M/50 range, available as a reed switch or a solid state switch in both PNP or NPN options. These switches when fitted to a magnetic cylinder allow position sensing of the piston when fitted to the outside profile of the linear actuator.

The M/50 range come in both hard wired, in 2 5 and 10 metre lengths or a plug type – which allows easy changing of the switch. We also offer temperature resistant options as well as ATEX approved versions.

Wyniki dla 1 - 10 z 33

M/50 magnetically operated solid state switch, 10 m cable

Nr katalogowy:M/50/EAN/10V
Standard:EN 60947-5-2
Długość kabla:10
Seria:M/50 Actuator Switches

M/50 magnetically operated solid state switch, 2 m cable

Nr katalogowy:M/50/EAN/2V
Standard:EN 60947-5-2
Długość kabla:2
Seria:M/50 Actuator Switches

M/50 magnetically operated solid state switch, 5 m cable

Nr katalogowy:M/50/EAN/5V
Standard:EN 60947-5-2
Długość kabla:5
Seria:M/50 Actuator Switches

M/50 magnetically operated solid state switch, 0.3 m cable

Nr katalogowy:M/50/EAN/CP
Standard:EN 60947-5-2
Seria:M/50 Actuator Switches

M/50 magnetically operated solid state switch, 10 m cable

Nr katalogowy:M/50/EAP/10U
Standard:EN 60947-5-2
Długość kabla:10
Seria:M/50 Actuator Switches

M/50 magnetically operated solid state switch, 5 m cable

Nr katalogowy:M/50/EAP/5U
Standard:EN 60947-5-2
Długość kabla:5
Seria:M/50 Actuator Switches

M/50 magnetically operated solid state switch, 5 m cable

Nr katalogowy:M/50/EXP/5V
Standard:EN 60947-5-2
Długość kabla:5
Seria:M/50 Actuator Switches

M/50 magnetically operated reed switch, 5 m cable

Nr katalogowy:M/50/LSU/5U
Standard:EN 60947-5-2
Długość kabla:5
Seria:M/50 Actuator Switches

M/50 magnetically operated reed switch, 5 m cable

Nr katalogowy:M/50/RAC/5V
Standard:EN 60947-5-2
Długość kabla:5
Seria:M/50 Actuator Switches
Wyniki dla 1 - 10 z 33